??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNP 23-03-D12-61-A-01
HELP_VARIABLE
Company
Balluff
Description
Wechseleinheit fur Baureihe 61- 23
Bill of material
BALLUFF BNP 23-03-D12-61-A-01
TC
Product identifier
BNP 23-03-D12-61-A-01
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
L2
47 mm
L3
12 mm
SIC
safety switch elements
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.